Sample of the MX0020A, MX0021A, MX0022A, MX0024A, and MX0025A InfiniiMax Ultra Series Probe Amplifiers.

The MX0020A/21A/22A/24A/25A InfiniiMax Ultra series probe amplifiers provide high bandwidth (10 to 25 GHz) and an RC input impedance profile for extremely low mid-band loading, which is necessary to address modern high-speed probing requirements.

These probe amplifiers support a wide variety of high-speed probing applications with an extensive line-up of probe heads and accessories.

Key Features:

InfiniiMax Ultra Family Diagram

Click on items in this picture!

InfiniiMax Ultra series family diagram showing compatibility between supported oscilloscopes, InfiniiMax Ultra probe amplifiers, adapters and accessories, and recommended InfiniiMax Ultra, InfiniiMax II, and InfiniiMax I probe heads and probe tips. Redirects to the page for MX0105A InfiniiMax Ultra Differential SMA Probe HeadRedirects to the page for N2839A InfiniiMax Diff. Browser Probe HeadRedirects to the document for N5450B InfiniiMax Extreme Temperature Extension Cable Data SheetRedirects to the page for V-Series Compatible ProbesRedirects to the document for N2852A AutoProbe II to AutoProbe III Interface Adapter User's GuideRedirects to the page for UXR-Series Compatible ProbesRedirects to the page for UXR-Series Compatible ProbesRedirects to the page for MX0106A InfiniiMax Ultra Differential Solder-in Probe HeadRedirects to the page for MX0100A InfiniiMax Micro Probe HeadRedirects to the page for N2880A In-Line Attenuator KitRedirects to the page for N2881A DC Blocking CapacitorsRedirects to the page for N5381B InfiniiMax Differential Solder-In Probe HeadRedirects to the page for N5425A/B 12GHz InfiniiMax Differential ZIF Probe HeadRedirects to the page for N5425A/B 12GHz InfiniiMax Differential ZIF Probe HeadRedirects to the page for E2678B InfiniiMax Socketed Differential Probe HeadRedirects to the page for E2675B InfiniiMax Differential Browser Probe HeadRedirects to the page for N2851A InfiniiMax II QuickTip Probe HeadRedirects to the page for E2677A/B InfiniiMax Solder-In Differential Probe HeadRedirects to the page for E2678B InfiniiMax Socketed Differential Probe HeadRedirects to the page for XR8-Series Compatible ProbesRedirects to the document for N2852A AutoProbe II to AutoProbe III Interface Adapter User's GuideRedirects to the page for E2679B InfiniiMax Solder-In Single-Ended Probe Head

Links to PDF Documents

Compatibility

Oscilloscope SeriesCompatibleOscilloscope Software
V-Series
Infiniium 6.70 or higher
90000-Q/X/Z-Series
Infiniium 6.70 or higher
UXR-Series (3.5 mm models)Infiniium 11.20 or higher
UXR-Series (1 and 1.85 mm models)
(with N2852A AutoProbe ll to AutoProbe lll interface adapter)
Infiniium 11.20 or higher
XR8-SeriesInfiniium 2026 or higher